Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 69X4-CT |
| End Type 1 | Line/hose/tube |
| End Type 2 | Male pipe (NPT) |
| Item type | Adapter-elbow |
| Product material | Brass |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975030356 |
