Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 69X4X4-BG |
| Drop dimension IN | 0.630 |
| Drop dimension MM | 23.90 |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 0.920 |
| Product height mm | 23.370 |
| Product length in | 1.129 |
| Product length mm | 28.670 |
| Product material | Brass |
| Product serial name | 69 |
| Product width in | 0.580 |
| Product width mm | 14.730 |
| Thread sealant | Yes |
| Thread size 1 | 7/16-24 UNS |
