Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 69X4Z |
| Drop dimension IN | 0.620 |
| Drop dimension MM | 15.70 |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Male compression |
| End type 2 | Male compression |
| Hex size 1 IN | 0.480 |
| Hex size 1 MM | 12.200 |
| Hex size 2 IN | 0.500 |
| Hex size 2 MM | 12.700 |
| Item type | Adapter-elbow |
| Product height in | 0.620 |
| Product height mm | 15.748 |
| Product material | Brass |
| Product serial name | 69 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
| Tube outside diameter 1 IN | 0.220 |
| Tube outside diameter 1 MM | 5.6 |
| Tube outside diameter 2 IN | 0.260 |
| Tube outside diameter 2 MM | 6.6 |
| Working pressure bar | 345 |
| Working pressure PSI | 5000.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975717301 |
