Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 69X6 |
| Drop dimension IN | 0.750 |
| Drop dimension MM | 19.10 |
| End size 2 | -6 |
| End size 3 | -6 |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Female compression |
| Hex size 3 IN | 0.625 |
| Hex size 3 MM | 15.9 |
| Item type | Adapter-elbow |
| Product height in | 1.220 |
| Product height mm | 30.980 |
| Product length in | 1.240 |
| Product length mm | 31.496 |
| Product material | Brass |
| Product serial name | 69 |
| Product width in | 0.590 |
| Product width mm | 14.990 |
| Thread sealant | Yes |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789259752 |
