Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 69X6-CT |
| Drop dimension IN | 0.750 |
| Drop dimension MM | 19.00 |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Item type | Adapter-elbow |
| Product material | Brass |
| Product serial name | 69 |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975030431 |
