Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 701X4 |
| Drop dimension IN | 0.560 |
| Drop dimension MM | 14.20 |
| End size 1 | -4 |
| End size 2 | -2 |
| End Type 1 | Female pipe (NPTF) |
| Hex size 5 IN | 0.500 |
| Hex size 5 MM | 12.7 |
| Item type | Adapter-elbow |
| Product height in | 0.827 |
| Product height mm | 21.000 |
| Product length in | 0.945 |
| Product length mm | 24.000 |
| Product material | Brass |
| Product width in | 0.512 |
| Product width mm | 13.000 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975034026 |
