Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 702X2 |
| Drop dimension IN | 0.330 |
| Drop dimension MM | 8.40 |
| End size 1 | -2 |
| End size 2 | -2 |
| End size 3 | -2 |
| End Type 1 | Male inverted flare |
| End type 2 | Male inverted flare |
| End type 3 | Male inverted flare |
| Item type | Adapter-tee |
| Product height in | 0.568 |
| Product height mm | 14.430 |
| Product length in | 0.940 |
| Product length mm | 23.876 |
| Product material | Brass |
| Product serial name | 702 |
| Product width in | 0.410 |
| Product width mm | 10.410 |
| Thread sealant | Yes |
| Thread size 1 | 5/16-28 UNS |
| Thread size 2 | 5/16-28 UNS |
| Thread size 3 | 5/16-28 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975728659 |
