Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 702X3 |
| End Type 1 | Female 37 degree swivel |
| End Type 2 | Female 37 degree swivel |
| End type 3 | Female 37 degree swivel |
| Finish plating | Nickel plating |
| Item type | Adapter-tee |
| Product length in | 1.090 |
| Product material | Brass |
| Thread sealant | No |
| Thread size 1 | 3/8-24 UNF |
| Thread size 2 | 3/8-24 UNF |
| Thread size 3 | 3/8-24 UNF |
| Tube outside diameter 1 IN | 0.330 |
| Tube outside diameter 1 MM | 8.4 |
| Tube outside diameter 2 IN | 0.330 |
| Tube outside diameter 2 MM | 8.4 |
| Tube outside diameter 3 IN | 0.330 |
| Tube outside diameter 3 MM | 8.4 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975724842 |
