Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 702X4-BG |
| Drop dimension IN | 0.420 |
| Drop dimension MM | 10.70 |
| End size 1 | -4 |
| End size 2 | -4 |
| End size 3 | -4 |
| End Type 1 | Female inverted flare |
| End type 2 | Female inverted flare |
| End type 3 | Female inverted flare |
| Item type | Adapter-tee |
| Product height in | 0.702 |
| Product height mm | 17.830 |
| Product length in | 1.130 |
| Product length mm | 28.700 |
| Product material | Brass |
| Product width in | 0.530 |
| Product width mm | 13.460 |
| Thread sealant | No |
| Thread size 1 | 7/16-24 UNS |
| Thread size 2 | 7/16-24 UNS |
