Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 702X5 |
| Drop dimension IN | 0.450 |
| Drop dimension MM | 11.40 |
| End size 1 | -5 |
| End size 2 | -5 |
| End size 3 | -5 |
| End Type 1 | Female inverted flare |
| End type 2 | Female inverted flare |
| End type 3 | Female inverted flare |
| End type 4 | Female inverted flare |
| Finish plating | Nickel plating |
| Item type | Adapter-tee |
| Product height in | 0.762 |
| Product height mm | 19.350 |
| Product length in | 1.265 |
| Product length mm | 32.130 |
| Product material | Brass |
| Product serial name | 702 |
| Product width in | 0.762 |
| Product width mm | 19.350 |
| Thread sealant | No |
| Thread size 1 | 1/2-20 UNF |
| Thread size 2 | 1/2-20 UNF |
| Thread size 3 | 1/2-20 UNF |
| Tube outside diameter 1 IN | 0.410 |
| Tube outside diameter 1 MM | 10.4 |
| Tube outside diameter 2 IN | 0.410 |
| Tube outside diameter 2 MM | 10.4 |
| Tube outside diameter 3 IN | 0.410 |
| Tube outside diameter 3 MM | 10.4 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975768822 |
