Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 702X6 |
| Drop dimension IN | 0.580 |
| Drop dimension MM | 14.70 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -6 |
| End Type 1 | Female inverted flare |
| End type 2 | Female inverted flare |
| End type 3 | Female inverted flare |
| Finish plating | Nickel plating |
| Item type | Adapter-tee |
| Product height in | 0.949 |
| Product height mm | 24.100 |
| Product length in | 1.480 |
| Product length mm | 37.600 |
| Product material | Brass |
| Product serial name | 702 |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread sealant | Yes |
| Thread size 1 | 5/8-18 UNF |
| Thread size 2 | 5/8-18 UNF |
| Thread size 3 | 5/8-18 UNF |
| Tube outside diameter 1 IN | 0.560 |
| Tube outside diameter 1 MM | 14.2 |
| Tube outside diameter 2 IN | 0.560 |
| Tube outside diameter 2 MM | 14.2 |
| Tube outside diameter 3 IN | 0.560 |
| Tube outside diameter 3 MM | 14.2 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975705513 |
