Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 702X6-BG |
| Drop dimension IN | 0.560 |
| Drop dimension MM | 14.20 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -6 |
| End Type 1 | Female inverted flare |
| End type 2 | Female inverted flare |
| End type 3 | Female inverted flare |
| End type 4 | Female inverted flare |
| Item type | Adapter-tee |
| Product height in | 0.949 |
| Product height mm | 24.100 |
| Product length in | 1.480 |
| Product length mm | 37.600 |
| Product material | Brass |
| Product serial name | 702 |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread sealant | No |
| Thread size 1 | 5/8-18 UNF |
| Thread size 2 | 5/8-18 UNF |
