Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 703 |
| End Type 1 | Male pipe (NPT) |
| End type 2 | Male pipe (NPT) |
| Item type | Adapter-straight |
| Product material | Brass |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.375 |
| Tube outside diameter 1 MM | 9.5 |
| Working pressure bar | 2.00 |
| Working pressure PSI | 30.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975713198 |
