Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Catalog Item | 705-BG |
| End Type 1 | Male pipe (NPTF) |
| Hex size 1 IN | 0.406 |
| Hex size 1 MM | 10.300 |
| Product material | Brass |
| Thread sealant | No |
| Working pressure bar | 10.00 |
| Working pressure PSI | 150.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
