Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 706-06676-36 |
| Drop dimension IN | 1.300 |
| Drop dimension MM | 33.00 |
| End size 1 | -4 |
| End size 2 | -4 |
| End size 3 | -12 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| End type 3 | Male pipe (NPTF) |
| Finish plating | Nickel plating |
| Item type | Adapter-tee |
| Product height in | 1.660 |
| Product height mm | 42.160 |
| Product length in | 1.250 |
| Product length mm | 31.750 |
| Product material | Carbon steel |
| Product serial name | 706 |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |
| Thread size 2 | 1/4-18 NPTF |
| Thread size 3 | 3/4-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789319388 |