Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 70X3 |
| Drop dimension IN | 0.560 |
| Drop dimension MM | 14.20 |
| End size 2 | -3 |
| End size 3 | -3 |
| End type 2 | Female compression |
| End type 3 | Female pipe (NPTF) |
| Hex size 3 IN | 0.438 |
| Hex size 3 MM | 11.1 |
| Item type | Adapter-elbow |
| Product height in | 0.841 |
| Product height mm | 21.370 |
| Product length in | 1.161 |
| Product length mm | 29.495 |
| Product material | Brass |
| Product serial name | 70 |
| Product width in | 0.565 |
| Product width mm | 14.350 |
| Thread sealant | Yes |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975737897 |
