Product specifications
Characteristic | Value |
---|---|
Brand | Danfoss |
End type 1 | Line/hose/tube |
End type 2 | Line/hose/tube |
End type 3 | Male pipe (NPTF) |
Finish plating | Nickel plating |
Hex size 2 IN | 0.438 |
Hex size 2 MM | 11.1 |
Item type | Adapter-tee |
Product material | Brass |
Thread sealant | No |
Tube outside diameter 1 IN | 0.190 |
Tube outside diameter 1 MM | 4.8 |
Tube outside diameter 2 IN | 0.210 |
Tube outside diameter 2 MM | 5.3 |
Tube outside diameter 3 IN | 0.190 |
Tube outside diameter 3 MM | 4.8 |
Working temp max C | 121 |
Working temp max F | 250 |
Working temp min C | -54 |
Working temp min F | -65 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 725975734612 |