Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 711X6 |
| Drop dimension IN | 0.750 |
| Drop dimension MM | 19.00 |
| End size 1 | -6 |
| End size 2 | -4 |
| End size 3 | -6 |
| End Type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Line/hose/tube |
| Finish plating | Nickel plating |
| Hex size 2 IN | 0.625 |
| Hex size 2 MM | 15.9 |
| Item type | Adapter-tee |
| Product height in | 1.059 |
| Product height mm | 26.900 |
| Product length in | 1.689 |
| Product length mm | 42.900 |
| Product material | Brass |
| Product serial name | 711 |
| Product width in | 0.575 |
| Product width mm | 14.600 |
| Thread sealant | Yes |
| Thread size 1 | 9/16-24 UNEF |
| Thread size 2 | 9/16-24 UNEF |
| Tube outside diameter 1 IN | 0.380 |
| Tube outside diameter 1 MM | 9.7 |
| Tube outside diameter 2 IN | 0.340 |
| Tube outside diameter 2 MM | 8.6 |
| Tube outside diameter 3 IN | 0.380 |
| Tube outside diameter 3 MM | 9.7 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975751091 |
