Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 71X6 |
| Drop dimension IN | 0.750 |
| Drop dimension MM | 19.00 |
| End size 1 | -6 |
| End size 2 | -4 |
| End size 3 | -6 |
| End Type 1 | Female compression |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Female compression |
| Hex size 1 IN | 0.625 |
| Hex size 1 MM | 15.9 |
| Hex size 3 IN | 0.625 |
| Hex size 3 MM | 15.9 |
| Item type | Adapter-tee |
| Product height in | 1.249 |
| Product height mm | 31.730 |
| Product length in | 1.879 |
| Product length mm | 47.730 |
| Product material | Brass |
| Product serial name | 71 |
| Product width in | 0.625 |
| Product width mm | 15.870 |
| Thread sealant | Yes |
| Thread size 1 | 9/16-24 UNEF |
| Thread size 2 | 9/16-24 UNEF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975705902 |
