Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 721X8 |
| End Type 1 | Line/hose/tube |
| End Type 2 | Male pipe (NPTF) |
| End type 3 | Line/hose/tube |
| Finish plating | Nickel plating |
| Hex size 2 IN | 0.813 |
| Hex size 2 MM | 20.600 |
| Item type | Adapter-tee |
| Product material | Brass |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.510 |
| Tube outside diameter 1 MM | 13.0 |
| Tube outside diameter 2 IN | 0.510 |
| Tube outside diameter 2 MM | 13.0 |
| Tube outside diameter 3 IN | 0.400 |
| Tube outside diameter 3 MM | 10.2 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975701324 |
