Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 72X5 |
| Drop dimension IN | 0.750 |
| Drop dimension MM | 19.00 |
| End size 1 | -5 |
| End size 2 | -5 |
| End size 3 | -2 |
| End Type 1 | Male compression |
| End type 2 | Male compression |
| End type 3 | Male pipe (NPTF) |
| Item type | Adapter-tee |
| Product height in | 1.110 |
| Product height mm | 28.200 |
| Product length in | 1.319 |
| Product length mm | 33.500 |
| Product material | Brass |
| Product serial name | 72 |
| Product width in | 0.530 |
| Product width mm | 13.460 |
| Thread sealant | Yes |
| Thread size 1 | 1/2-24 UNS |
| Thread size 2 | 1/2-24 UNS |
| Thread size 3 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975716502 |
