Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 73021-10-10B |
| End size 1 | -10 |
| End size 2 | -10 |
| End Type 1 | Female 37 degree swivel |
| End type 2 | Female braze |
| Hex size 5 IN | 1.142 |
| Item type | Adapter-straight |
| Product height in | 1.142 |
| Product height mm | 29.000 |
| Product length in | 1.594 |
| Product length mm | 40.490 |
| Product material | Brass |
| Product serial name | 73021 |
| Product width in | 1.142 |
| Product width mm | 29.000 |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |
