Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 73021-14-16B |
| End size 1 | -14 |
| End size 2 | -16 |
| End Type 1 | Female 37 degree swivel |
| End type 2 | Female braze |
| Hex size 1 IN | 1.502 |
| Hex size 1 MM | 38.200 |
| Hex size 5 IN | 1.378 |
| Item type | Adapter-straight |
| Product height in | 1.378 |
| Product height mm | 35.000 |
| Product length in | 2.031 |
| Product length mm | 51.590 |
| Product material | Brass |
| Product serial name | 73021 |
| Product width in | 1.339 |
| Product width mm | 34.000 |
| Thread sealant | No |
| Thread size 1 | 1 5/16-12 UN |
| Tube outside diameter 1 IN | 0.745 |
| Tube outside diameter 1 MM | 18.9 |
| Tube outside diameter 2 IN | 0.882 |
| Tube outside diameter 2 MM | 22.4 |
| Working temp max C | 204 |
| Working temp max F | 400 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146057211 |
