Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 73021-22-20B |
| End size 1 | -22 |
| End size 2 | -20 |
| End Type 1 | Female 37 degree swivel |
| End type 2 | Female braze |
| Hex size 1 IN | 1.910 |
| Hex size 1 MM | 48.500 |
| Hex size 5 IN | 1.732 |
| Item type | Adapter-straight |
| Product height in | 1.732 |
| Product height mm | 44.000 |
| Product material | Brass |
| Product serial name | 73021 |
| Product width in | 1.732 |
| Product width mm | 44.000 |
| Thread sealant | No |
| Thread size 1 | 1 5/8-12 UN |
| Tube outside diameter 1 IN | 0.955 |
| Tube outside diameter 1 MM | 24.3 |
| Tube outside diameter 2 IN | 1.383 |
| Tube outside diameter 2 MM | 35.1 |
| Working temp max C | 204 |
| Working temp max F | 400 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146057235 |
