Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 74X4 |
| Hex size 1 IN | 0.563 |
| Hex size 1 MM | 14.300 |
| Hex size 2 IN | 0.500 |
| Hex size 2 MM | 12.700 |
| Item type | Adapter-straight |
| Product material | Brass |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.260 |
| Tube outside diameter 1 MM | 6.6 |
| Tube outside diameter 2 IN | 0.563 |
| Tube outside diameter 2 MM | 14.3 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975722787 |
