Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 7502 |
| Item type | Adapter-elbow |
| Product height in | 1.950 |
| Product height mm | 49.530 |
| Product length in | 3.150 |
| Product length mm | 80.010 |
| Product material | Brass |
| Product width in | 1.950 |
| Product width mm | 49.530 |
| Thread sealant | No |
| Working pressure bar | 14 |
| Working pressure PSI | 200.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975752234 |
