Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 7504 |
| Item type | Adapter-elbow |
| Product height in | 6.940 |
| Product height mm | 176.276 |
| Product length in | 3.380 |
| Product length mm | 85.852 |
| Product material | Brass |
| Product width in | 6.940 |
| Product width mm | 176.276 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975703458 |
