Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 7509 |
| Item type | Adapter-elbow |
| Product material | Brass |
| Thread sealant | No |
| Working pressure bar | 14 |
| Working pressure PSI | 200.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975732045 |
