Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Finish plating | Zinc |
| Hex size 1 IN | 1.000 |
| Hex size 1 MM | 25.400 |
| Product height in | 0.810 |
| Product height mm | 20.574 |
| Product length in | 1.050 |
| Product length mm | 26.670 |
| Product width in | 0.540 |
| Product width mm | 13.716 mm |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975721049 |
