Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 7727 |
| End size 1 | -4 |
| End size 2 | -5 |
| End Type 1 | Female inverted flare |
| End type 2 | Male inverted flare |
| Hex size 1 IN | 0.625 |
| Hex size 1 MM | 15.9 |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-straight |
| Product height in | 0.570 |
| Product height mm | 14.478 |
| Product length in | 0.920 |
| Product length mm | 23.368 |
| Product material | Brass |
| Product serial name | 7727 |
| Product width in | 0.570 |
| Product width mm | 14.478 |
| Thread sealant | No |
| Thread size 1 | 7/16-24 UNS |
| Thread size 2 | 1/2-20 UNF |
| Tube outside diameter 1 IN | 0.157 |
| Tube outside diameter 1 MM | 4.0 |
| Tube outside diameter 2 IN | 0.157 |
| Tube outside diameter 2 MM | 4.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975764015 |
![Danfoss Hydraulic Brake Products Dual Master Cylinder Adapter 7727 [LEFT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318267%2FID463022860976-0101_preview.jpg&w=1920&q=75)