Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| End type 1 | Male 37 degree |
| End type 2 | Female 37 degree swivel |
| Hex size 1 IN | 0.688 |
| Hex size 1 MM | 17.500 |
| Product height in | 0.688 |
| Product height mm | 17.475 |
| Product length in | 0.875 |
| Product length mm | 22.225 |
| Product material | Brass |
| Product width in | 0.688 |
| Product width mm | 17.475 |
| Thread sealant | No |
| Thread size 1 | 7/16-20 UNF |
| Tube outside diameter 1 IN | 0.188 |
| Tube outside diameter 1 MM | 4.8 |
| Tube outside diameter 2 IN | 0.188 |
| Tube outside diameter 2 MM | 4.8 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975702833 |
![Danfoss Hydraulic Brake Products Dual Master Cylinder Adapter 7727 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318273%2FID463022860977-0101_preview.jpg&w=1920&q=75)