Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 7732-BG |
| End size 1 | -4 |
| End size 2 | -4 |
| Item type | Adapter-straight |
| Product height in | 0.591 |
| Product height mm | 15.000 |
| Product length in | 0.790 |
| Product length mm | 20.060 |
| Product material | Brass |
| Product serial name | 1443 |
| Product width in | 0.591 |
| Product width mm | 15.000 |
| Thread sealant | No |
| Thread size 1 | 3/8-18 NPTF |