Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 7765-BG |
| Finish plating | Nickel plating |
| Item type | Adapter-tee |
| Product material | Brass |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.390 |
| Tube outside diameter 1 MM | 9.9 |
| Tube outside diameter 2 IN | 0.390 |
| Tube outside diameter 2 MM | 9.9 |
| Tube outside diameter 3 IN | 0.390 |
| Tube outside diameter 3 MM | 9.9 |
