Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 7805 |
| Drop dimension IN | 0.480 |
| Drop dimension MM | 12.20 |
| End size 1 | -3 |
| End size 2 | -3 |
| End size 3 | -3 |
| Item type | Adapter-tee |
| Product height in | 0.970 |
| Product height mm | 24.630 |
| Product length in | 1.250 |
| Product length mm | 31.750 |
| Product material | Brass |
| Product serial name | 7805 |
| Product width in | 0.562 |
| Product width mm | 14.280 |
| Thread sealant | No |
| Thread size 1 | 3/8-24 UNF |
| Thread size 2 | 3/8-24 UNF |
| Thread size 3 | 3/8-24 UNF |
