Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 7812 |
| Finish plating | Nickel plating |
| Item type | Adapter-tee |
| Product height in | 1.310 |
| Product height mm | 33.274 |
| Product length in | 1.000 |
| Product length mm | 25.400 |
| Product material | Brass |
| Product width in | 0.120 |
| Product width mm | 3.048 |
| Thread sealant | No |
| Thread size 1 | 3/8-24 UNF |
| Thread size 2 | 3/8-24 UNF |
| Thread size 3 | 3/8-24 UNF |
| Tube outside diameter 1 IN | 0.380 |
| Tube outside diameter 1 MM | 9.7 |
| Tube outside diameter 2 IN | 0.380 |
| Tube outside diameter 2 MM | 9.7 |
| Tube outside diameter 3 IN | 0.380 |
| Tube outside diameter 3 MM | 9.7 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975718384 |
| Proposition 65 | Cancer and Reproductive Harm |
