Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 7812-BG |
| End size 1 | -4 |
| End size 2 | -4 |
| Finish plating | Nickel plating |
| Item type | Adapter-straight |
| Product height in | 0.906 |
| Product height mm | 23.000 |
| Product length in | 1.098 |
| Product length mm | 27.900 |
| Product material | Brass |
| Product serial name | 7732 |
| Product width in | 0.906 |
| Product width mm | 23.000 |
| Thread sealant | No |
| Thread size 1 | 5/16-24 UNF |
| Thread size 2 | 3/8-24 UNF |
| Thread size 3 | 3/8-24 UNF |
| Tube outside diameter 1 IN | 0.380 |
| Tube outside diameter 1 MM | 9.7 |
| Tube outside diameter 2 IN | 0.380 |
| Tube outside diameter 2 MM | 9.7 |
| Tube outside diameter 3 IN | 0.380 |
| Tube outside diameter 3 MM | 9.7 |
