Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 7812-CT |
| End size 1 | -2 |
| End size 2 | -2 |
| Finish plating | Nickel plating |
| Item type | Adapter-straight |
| Product height in | 0.469 |
| Product height mm | 11.910 |
| Product length in | 0.700 |
| Product length mm | 17.780 |
| Product material | Brass |
| Product serial name | 7812 |
| Product width in | 0.469 |
| Product width mm | 11.910 |
| Thread sealant | No |
| Thread size 1 | 5/16-24 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522051200 |
