Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 7818-BG |
| End size 1 | -3 |
| End size 2 | -4 |
| End Type 1 | Male inverted flare |
| End type 2 | Line/hose/tube |
| Hex size 5 IN | 0.512 |
| Hex size 5 MM | 13.0 |
| Item type | Adapter-straight |
| Product length in | 0.840 |
| Product length mm | 21.340 |
| Product material | Brass |
| Thread sealant | No |
| Thread size 1 | 7/16-24 UNS |
