Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Catalog Item | 7828-BG |
| End Type 1 | Male 37 degree |
| End Type 2 | Female 37 degree swivel |
| Hex size 1 IN | 0.562 |
| Hex size 1 MM | 14.300 |
| Product material | Brass |
| Thread sealant | No |
| Thread size 1 | 3/8-24 UNF |
| Tube outside diameter 1 IN | 0.157 |
| Tube outside diameter 1 MM | 4.0 |
| Tube outside diameter 2 IN | 0.157 |
| Tube outside diameter 2 MM | 4.0 |
