Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 7829 |
| End size 1 | -5 |
| End size 2 | -4 |
| End Type 1 | Male inverted flare |
| End type 2 | Female inverted flare |
| Hex size 1 IN | 0.688 |
| Hex size 1 MM | 17.5 |
| Hex size 5 IN | 0.669 |
| Hex size 5 MM | 17.0 |
| Item type | Adapter-straight |
| Product height in | 0.688 |
| Product height mm | 17.470 |
| Product length in | 0.960 |
| Product length mm | 24.380 |
| Product material | Brass |
| Product serial name | 78 |
| Product width in | 0.688 |
| Product width mm | 17.470 |
| Thread sealant | No |
| Thread size 1 | 7/16-24 UNS |
| Thread size 2 | 1/2-20 UNF |
| Tube outside diameter 1 IN | 0.188 |
| Tube outside diameter 1 MM | 4.8 |
| Tube outside diameter 2 IN | 0.154 |
| Tube outside diameter 2 MM | 3.9 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975715475 |
![Danfoss Hydraulic Brake Products Dual Master Cylinder Adapter 7727 [LEFT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318267%2FID463022860976-0101_preview.jpg&w=1920&q=75)