Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 7897 |
| End size 1 | -3 |
| End size 2 | -5 |
| End type 1 | Female inverted flare |
| End type 2 | Male inverted flare |
| Hex size 1 IN | 0.688 |
| Hex size 1 MM | 17.500 |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-straight |
| Product height in | 1.063 |
| Product height mm | 27.000 |
| Product length in | 0.960 |
| Product length mm | 24.380 |
| Product material | Brass |
| Product serial name | 7897 |
| Product width in | 1.063 |
| Product width mm | 27.000 |
| Thread sealant | No |
| Thread size 1 | 3/8-24 UNF |
| Thread size 2 | 1/2-20 UNF |
| Tube outside diameter 1 IN | 0.153 |
| Tube outside diameter 1 MM | 3.9 |
| Tube outside diameter 2 IN | 0.153 |
| Tube outside diameter 2 MM | 3.9 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975767641 |