Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 7898 |
| Drop dimension IN | 0.417 |
| Drop dimension MM | 10.60 |
| End size 1 | -4 |
| End size 2 | -4 |
| End size 3 | -4 |
| End type 1 | Female inverted flare |
| End type 2 | Male inverted flare |
| End type 3 | Female inverted flare |
| Finish plating | Nickel plating |
| Item type | Adapter-tee |
| Product height in | 0.688 |
| Product height mm | 17.480 |
| Product length in | 1.299 |
| Product length mm | 33.000 |
| Product material | Brass |
| Product serial name | 7898 |
| Product width in | 0.535 |
| Product width mm | 13.590 |
| Thread sealant | No |
| Thread size 1 | 7/16-24 UNF |
| Thread size 2 | 7/16-24 UNF |
| Thread size 3 | 7/16-24 UNS |
| Tube outside diameter 1 IN | 0.390 |
| Tube outside diameter 1 MM | 9.9 |
| Tube outside diameter 2 IN | 0.180 |
| Tube outside diameter 2 MM | 4.6 |
| Tube outside diameter 3 IN | 0.390 |
| Tube outside diameter 3 MM | 9.9 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975758861 |
