Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 7900 |
| Drop dimension IN | 0.420 |
| Drop dimension MM | 10.70 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -6 |
| End type 1 | Male inverted flare |
| End type 2 | Male inverted flare |
| End type 3 | Male inverted flare |
| Finish plating | Nickel plating |
| Item type | Adapter-tee |
| Product height in | 0.670 |
| Product height mm | 17.020 |
| Product length in | 1.300 |
| Product length mm | 33.020 |
| Product material | Brass |
| Product serial name | 7900 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Thread sealant | No |
| Thread size 1 | 3/8-24 UNF |
| Thread size 2 | 3/8-24 UNF |
| Thread size 3 | 3/8-24 UNF |
| Tube outside diameter 1 IN | 0.330 |
| Tube outside diameter 1 MM | 8.4 |
| Tube outside diameter 2 IN | 0.150 |
| Tube outside diameter 2 MM | 3.8 |
| Tube outside diameter 3 IN | 0.330 |
| Tube outside diameter 3 MM | 8.4 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975739174 |
