Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 7901 |
| Drop dimension IN | 0.450 |
| Drop dimension MM | 11.40 |
| End size 1 | -4 |
| End size 2 | -4 |
| End size 3 | -3 |
| End Type 1 | Line/hose/tube |
| End type 2 | Line/hose/tube |
| End type 3 | Female inverted flare |
| Item type | Adapter-tee |
| Product height in | 0.450 |
| Product height mm | 11.430 |
| Product length in | 1.319 |
| Product length mm | 33.500 |
| Product material | Brass |
| Product serial name | 79 |
| Product width in | 0.535 |
| Product width mm | 13.590 |
| Thread sealant | No |
| Thread size 1 | 7/16-24 UNS |
| Thread size 2 | 7/16-24 UNS |
| Thread size 3 | 3/8-24 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975761342 |
