Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 7904 |
| Drop dimension IN | 0.480 |
| Drop dimension MM | 12.20 |
| End size 1 | -4 |
| End size 2 | -4 |
| End size 3 | -3 |
| End Type 1 | Female inverted flare |
| End type 2 | Female inverted flare |
| End type 3 | Male inverted flare |
| Item type | Adapter-tee |
| Product height in | 0.839 |
| Product height mm | 21.300 |
| Product length in | 1.811 |
| Product length mm | 46.000 |
| Product material | Brass |
| Product serial name | 7904 |
| Product width in | 0.720 |
| Product width mm | 18.290 |
| Thread sealant | No |
| Thread size 1 | 3/8-24 UNF |
| Thread size 2 | 9/16-18 UNF |
| Thread size 3 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975727928 |
