Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 7906 |
| Drop dimension IN | 0.494 |
| Drop dimension MM | 12.50 |
| End size 1 | -5 |
| End size 2 | -5 |
| End size 3 | -3 |
| End Type 1 | Female inverted flare |
| End type 2 | Male inverted flare |
| End type 3 | Female inverted flare |
| Item type | Adapter-straight |
| Product height in | 0.494 |
| Product height mm | 12.550 |
| Product length in | 1.642 |
| Product length mm | 41.700 |
| Product material | Brass |
| Product serial name | 79 |
| Product width in | 0.494 |
| Product width mm | 12.550 |
| Thread sealant | No |
| Thread size 1 | 1/2-20 UNF |
| Thread size 2 | 3/8-24 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975741207 |
