Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 7908 |
| End size 1 | -7 |
| End size 2 | -9 |
| End Type 1 | Female inverted flare |
| End type 2 | Male inverted flare |
| Hex size 1 IN | 0.562 |
| Hex size 1 MM | 14.3 |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Product height in | 0.551 |
| Product height mm | 14.000 |
| Product length in | 0.875 |
| Product length mm | 22.225 |
| Product material | Brass |
| Product serial name | 7908 |
| Product width in | 0.551 |
| Product width mm | 14.000 |
| Thread sealant | No |
| Thread size 1 | 7/16-24 UNS |
| Tube outside diameter 1 IN | 0.157 |
| Tube outside diameter 1 MM | 4.0 |
| Tube outside diameter 2 IN | 0.157 |
| Tube outside diameter 2 MM | 4.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975749081 |
