Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 7910 |
| End size 1 | -3 |
| End size 2 | -4 |
| End Type 1 | Female inverted flare |
| Item type | Adapter-straight |
| Product height in | 0.562 |
| Product height mm | 14.287 |
| Product length in | 0.850 |
| Product length mm | 21.590 |
| Product material | Brass |
| Product serial name | 7910 |
| Product width in | 0.562 |
| Product width mm | 14.287 |
| Thread sealant | No |
| Thread size 1 | 3/8-24 UNF |
| Thread size 2 | 9/16-20 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975724477 |
