Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 7912 |
| End size 1 | -3 |
| End size 2 | -5 |
| End Type 1 | Female inverted flare |
| End type 2 | Male inverted flare |
| Hex size 1 IN | 0.688 |
| Hex size 1 MM | 17.5 |
| Hex size 5 IN | 0.669 |
| Hex size 5 MM | 17.0 |
| Item type | Adapter-straight |
| Product height in | 0.688 |
| Product height mm | 17.470 |
| Product length in | 1.060 |
| Product length mm | 26.920 |
| Product material | Brass |
| Product serial name | 79 |
| Product width in | 0.688 |
| Product width mm | 17.470 |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |
| Thread size 2 | 1/2-20 UNF |
| Tube outside diameter 1 IN | 0.125 |
| Tube outside diameter 1 MM | 3.2 |
| Tube outside diameter 2 IN | 0.125 |
| Tube outside diameter 2 MM | 3.2 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975754368 |
| Proposition 65 | Cancer and Reproductive Harm |
