Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 7914 |
| Drop dimension IN | 0.390 |
| Drop dimension MM | 10.10 |
| End size 1 | -4 |
| End size 2 | -3 |
| End size 3 | -4 |
| End Type 1 | Female inverted flare |
| End type 2 | Male inverted flare |
| End type 3 | Female inverted flare |
| Finish plating | Nickel plating |
| Item type | Adapter-tee |
| Product height in | 0.480 |
| Product height mm | 12.190 |
| Product length in | 1.319 |
| Product length mm | 33.500 |
| Product material | Brass |
| Product serial name | 79 |
| Product width in | 0.695 |
| Product width mm | 17.650 |
| Thread sealant | No |
| Thread size 1 | 7/16-24 UNS |
| Thread size 2 | 3/8-24 UNF |
| Thread size 3 | 7/16-24 UNS |
| Tube outside diameter 1 IN | 0.390 |
| Tube outside diameter 1 MM | 9.9 |
| Tube outside diameter 2 IN | 0.120 |
| Tube outside diameter 2 MM | 3.0 |
| Tube outside diameter 3 IN | 0.330 |
| Tube outside diameter 3 MM | 8.4 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975723562 |
